Mânere excentrice reglabil aluminiu roșu trafic RAL 3020 vopsit în câmp electrostatic 04233-02-95114ADX15
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colour: black or traffic red
Unitatea de vânzare
€15.61
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Mânere excentrice
Varianta 1
reglabil
Materialul
corpului de bază
aluminiu
Suprafața
corpului de bază
vopsit în câmp electrostatic
Culoarea
corpului de bază
roșu trafic RAL 3020
Materialul
componentei
oțel inoxidabil
A1= lungimea mânerului
41,7
A= lungimea mânerului
36,2
B=lățime
14,4
D=filet (inch)
6-32
H1=înălțime
13,5
L=lungimea filetului
15
B1
11,5
Cursă
S
1
D1
10,7
D2
6
Dimensiune
9
Forța de strângere
F
kN
1,5
Forța manuală
FH
N
90
H
9
Tip filet
filet exterior
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
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine adjustment of lever
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.