text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
DIN
similar to DIN 6335
Form
E
Main material
stainless steel
Surface finish body
polished
D1=Outside diameter
50
D=Thread (inch)
3/8-16
H=Height
34
T=bore depth
18
D2
18
H3
17
T1
21
Thread type
internal thread
UNSPSC Code
27112103
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
Stainless steel 1.4308 (AISI 304 equivalent).

Version
Ground and polished.
On request
With external thread.
Drawing reference
Form E: tapped blind hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem