text.skipToContent
text.skipToNavigation
EN
Choose your language
Romanian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Profile Type I
Wheels, castors, Type I
Wheels, castors, Type I
Main material
polyamide
polyurethane
rubber
thermoplastic
Designation
Fixed castor
Lifting castor
Swivel castor
Component material
aluminium
steel
D
62
75
80
100
125
B
25
29
32
Permissible load kg
48,75
75
78
100
120
130
150
200
500
Filter
entries / page
8
of 8 entries
Added to your shopping cart
Filter
entries / page
8
of 8 entries
Other customers also bought
Filter
Main material
polyamide
polyurethane
rubber
thermoplastic
Designation
Fixed castor
Lifting castor
Swivel castor
Component material
aluminium
steel
D
62
75
80
100
125
B
25
29
32
Permissible load kg
48,75
75
78
100
120
130
150
200
500
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!