text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bush
Version 1
taper
Main material
steel
Surface finish body
hardened and ground
Main colour
black oxidised
D=bore diameter
19,7
D1
42
D2
38
L
19
L1
16
Size
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
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
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03182.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem