Indexing plunger with tapered indexing pin steel nickel-plated 03096-40-0107
- Simultaneous positioning and clamping
- With twist knob
- With locked mark
Sales unit
€104.11
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
with tapered indexing pin
Version 2
with locking slot
Form
B
Form definition
with centre position
Product type
with rotary actuation
Main
material
steel
Surface finish
body
nickel-plated
Component
material
polyamide
Component
colour
black
D1=Thread
M12x1,5
D=pin diameter
7
F=
Spring strength
(N)
9
L=Length
57
Clamping
force
N
170
D2
4,9
D3
32
D4
5,3-6,6
L1
58
L2
20
L3
8
L4
17
L5
52
Locknut
with locknut
SW1
14
SW2
19
Shearing force
kN
1,3
T
9-11
Temperature
resistance
80 °C
Travel
S
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
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Material
Housing and pin steel.
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Version
Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Method of operation
Style A:
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.
Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.
Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Scope of delivery
A locknut and a 0.2 mm thick label are supplied.
Drawing reference
1) Installation without bushing 03096-44
2) Mounting plate
3) Baseplate
4) Locked mark
5) ON position
6) OFF position
7) Label
2) Mounting plate
3) Baseplate
4) Locked mark
5) ON position
6) OFF position
7) Label
Accessory
Bush 03096-44.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.