Indexing plunger without locking slot stainless steel nickel-plated 03089-2061308
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
Unitatea de vânzare
€34.90
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Bolț de blocare
Varianta 1
fără canelură de blocare
Formă
A
Tipul de formă
fără canelură de blocare, fără contrapiuliță
Tip de produs
cu știft de blocare extins
Materialul
corpului de bază
oțel inoxidabil
Suprafața
corpului de bază
nichelată
Materialul
componentei
oțel inoxidabil
Componenta
suprafeței
lucios
D1 = fir
M16x1,5
D=diametrul șurubului
8
L=lungime
72
Corp bază cheie din oțel
1.4404
Cursă
S
12
D2
33
Dimensiune
3
F x 30°
2,3
Forța arcului
la sfârșit
F2 aprox. N
45
Forța arcului
la început
F1 aprox. N
15
L1
26
L2
10
L3
23
Piuliță de blocare
fără contrapiuliță
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
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material
Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Version
Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.