text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
DIN
similar to DIN 6335
Form
E
Main material
stainless steel
Surface finish body
polished
D1=Outside diameter
32
D=Thread
M6
H=Height
21
T=bore depth
12
D2
12
H3
10
T1
15
Thread type
internal thread
UNSPSC Code
27112103
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
Stainless steel 1.4308.

Version
Ground and polished or blasted.
On request
With external thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem