Palm grip stainless steel polished 06158-5040082
- Can be used as a clamping, retaining and fastening element
- Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors
- For manually adjusting assemblies, machines and aggregates
- Form E: tapped blind hole
- Version: polished or abrasive blasted
Sales unit
€11.71
plus sales tax
Added to your shopping cart
Designation
Palm grip
DIN
similar to DIN 6335
Form
E
Main
material
stainless steel
Surface finish
body
polished
D1=Outside diameter
40
D=Thread
M8
H=Height
26
T=bore depth
15
D2
14
H3
14
T1
18
Thread type
internal thread
UNSPSC Code
27112103
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
Stainless steel 1.4308.
Version
Ground and polished or blasted.
On request
With external thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.