text.skipToContent text.skipToNavigation
RO
Choose your Language
Designation
Toothed pulley
Form
A
Main material
steel
Surface finish body
phosphated
B=Width
20,5
BW=Belt width
15
D=diameter
31,83
N=No. of teeth
20
P=Profile
HTD 5M
D1 max.
23
D2 max.
6
D3
30,69
D4 max.
36
L
26
UNSPSC Code
31161609
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
Steel.
Version
Phosphated
Note
Standard HTD profile with metric graduation (semicircular toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
To reduce weight, the toothed belt pulleys may have a recess on one face.
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Descoperiți gama de produse norelem