Balama oțel inoxidabil A4 lustruit de o înaltă calitate 27875-04-60333303
- Hinges separable
- Hinges dismountable
- Tool-free
Sales unit
€53.10
plus sales tax
Added to your shopping cart
Denumire
Balama
Formă
C
Tipul de formă
cu bolțuri/cap și pivot
Tip de produs
Balama
Materialul
corpului de bază
oțel inoxidabil A4
Suprafața
corpului de bază
lustruit de o înaltă calitate
Materialul
componentei
oțel inoxidabil
Componenta
suprafeței
lucios
A1= distanța de găurire la stânga
32,5
A2= distanța de găurire dreapta
32,5
A3= lungimea aripii stângi
56,5
A4 = lungimea aripii drepte
56,5
A=lungime
113
B=lățime
48
B2
28
Corp bază cheie din oțel
1.4401
D1
6,6
D2
6
D3
14
F1
N
900
F2
N
260
H
9
Tip montaj
Găuri de fixare
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
Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material
Stainless steel 1.4401.
Hinge pin stainless steel 1.4305.
Key ring stainless steel 1.4310.
Version
Hinges polished.
Hinge pin key ring bright.
Hinge pin key ring bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages
Tool-free mounting and removal
Scope of delivery
Two hinge halves.
Selected hinge pin and/or accessories.
Selected hinge pin and/or accessories.
On request
Unequal leaf length combinations.
Drawing reference
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
2) Hinge pin
3) Cotter pin
4) Key ring
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
2) Hinge pin
3) Cotter pin
4) Key ring
Accessory
03400 Locking pins with folding latch.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.