text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swing clamp
Version 1
swivel to the left
Form
A
Form definition
with clamping arm
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
70
D1=Thread
M12
D=diameter
6,6
H=Height
50
L=Length
50
SW=key width
19
B1
58
B2
44
B3
22
Clamping force kN
6
D2
49
H1
168
H2
25
H3
20
H4
30
H5
24
H6
104
L1
66
L2
55
L3
50
L4
38
S1
25
S2
10
Tightening torque max. Nm
25
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material
Carbon steel.
Version
Body black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
High rigidity
Drawing reference
1) Swivel travel
2) Clamping travel
3) Left swinging
4) Right swinging
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought