text.skipToContent text.skipToNavigation
EN
Choose your language
A1=Handle length
91
A=Handle length
80
H3=handle height
38
T=thread depth
14
X=thread
M8
B
11,7
Component material
steel
D
16
D1
21,2
D2
22
H
37
H1
10
H2
23,8
H4
42
Item
Clamping lever
Main colour
jet black RAL 9005
Main material
zinc
No. of teeth
22
Size
3
Surface finish body
satin finish
Surface finish component
black oxidised
Thread type
internal thread
Version 1
flat

Description

Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought