text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Protective insert
Version 1
for open-end spanner
Main material
aluminium
Main colour
natural
SW=key width
13
A1
10
B1
22
D1
3
H
10,7
L1
23,2
SW2
10
T
6,7
UNSPSC Code
27111703
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
AlSi1MgMn
Note
The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible.
The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles.
Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw.
The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.
On request
Other sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem