Indexing plunger without locking slot stainless steel hardened 03092-02516A8
- Șuruburile de blocare (știfturile de blocare) permit blocarea și zăvorârea
- Domenii de aplicare: Inginerie mecanică, construcții de aparate, construcții de instalații, tehnologie de măsurare, gospodărie
- Stabilitate ridicată
- Material: oțel sau oțel inoxidabil
Sales unit
66,34 €
plus sales tax
Added to your shopping cart
Denumire
Bolț de blocare
Varianta 1
fără canelură de blocare
Formă
F
Tip de produs
cu bolț filetat
Materialul
corpului de bază
oțel inoxidabil
Suprafața
corpului de bază
întărit
D1 = fir (inch)
1-8
D=diametrul șurubului
16
L=lungime
80
Corp bază cheie din oțel
1.4034
Cursă
S
16
D2
M10
Dimensiune
5
F x 30°
3,2
Forța arcului
la sfârșit
F2 aprox. N
46
Forța arcului
la început
F1 aprox. N
20
L1
32
L2
18
L3
14
L4
28
Piuliță de blocare
cu contrapiuliță
SW1
27
SW2
1-1/2
UNSPSC Code
31162800
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
Description
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent)
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.