Spring plunger with thread lock steel 03001-A4
- Indexare, poziționare și fixare rapidă a componentelor
- Domenii de aplicare: Inginerie mecanică, instalații, comerț, gospodărie
- Utilizabil universal și simplu de montat
- Bila întărită
- cu blocare a filetului: siguranță în caz de vibrații, reutilizabil
Sales unit
2,51 € / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with thread lock
Main
material
steel
Component
material
ball steel
D=Thread (inch)
3/8-16
H=Stroke
2
L=Length
19
D1
6
L1
9
Loosening torque
approx. Nm
0,62
N
1,6
Spring
strength
standard
Spring force
final pressure
F2 approx. N
40
Spring force
initial pressure
F1 approx. N
20
Tightening torque
approx. Nm
1,36
carrier form
slot
pin form
ball
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
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.