Spring plunger with thread lock steel 03051-1A4
- Indexare, poziționare și fixare rapidă a componentelor
- Domenii de aplicare: Inginerie mecanică, instalații, comerț, gospodărie
- Utilizabil universal
- Ușor de montat
- cu blocare a filetului: siguranță în caz de vibrații, reutilizabil
Sales unit
5,61 € / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with thread lock
Main
material
steel
Component
material
pin POM
D=Thread (inch)
3/8-16
H=Stroke
3
L=Length
22
D1
4
L1
9
Loosening torque
approx. Nm
0,6
N
1,6
S
3
Spring
strength
light
Spring force
final pressure
F2 approx. N
16
Spring force
initial pressure
F1 approx. N
4
T1
1,4
Tightening torque
approx. Nm
1,3
carrier form
hexagon socket
pin form
thrust pin
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
Description
Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Note
The following are the equivalent inch spring plunger sizes with which the keys can be used.
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.