text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
stainless steel
Component material
ball stainless steel
D=Thread (inch)
3/8-16
H=Stroke
2
L=Length
23
D1
6
L1
9
Loosening torque approx. Nm
0,6
S
3/16
Spring strength
standard
Spring force final pressure F2 approx. N
35
Spring force initial pressure F1 approx. N
20
Tightening torque approx. Nm
1,3
carrier form
hexagon socket
pin form
ball
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
Description

Material

Manșon 1.4305..

Bilă 1.4034.

Arc 1.4310..



Element de blocare a filetului nylon.

Version
lucioasă. Bila întărită.
Drawing reference
L2 = aproximativ două fileturi
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought