Lateral spring plunger with seal aluminium 03330-22058CU
- Poziționarea, strângerea, menținerea și fixarea pieselor de lucru
- Utilizabil universal
- Bolț de presiune din oțel, călit
Sales unit
8,13 €
plus sales tax
Added to your shopping cart
Designation
Lateral spring plunger
Version 1
with seal
Main
material
aluminium
Component
material
steel
D1=Outside diameter
5
D2=Bore diameter 2
7/16
D=outside diameter (inch)
7/16
L1= length
6
L=Length
12
X if Y = 1
-
X if Y = 2
1,5
X if Y = 3
1,7
X if Y = 4,5
1,7
X if Y = 6
1,7
X if Y = 8
1,7
F
ca.N
100
Spring
strength
standard
UNSPSC Code
31161704
±S
0,8
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve in aluminium; spring in steel; pressure pin in steel
Version
Thrust pin steel, hardened and galvanised.
Sleeve blue galvanised.
Sleeve blue galvanised.
Note
Lateral spring plungers are for positioning, clamping, holding and fastening of workpieces during engraving, labelling, drilling, reaming, tapping, honing, grinding, welding, soldering, tooling, assembling, etc.
Eccentric adjustment bushes are also avaialable.
Dimensions W and Z are customer specific.
Eccentric adjustment bushes are also avaialable.
Dimensions W and Z are customer specific.
Drawing reference
1) assembly tool
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.