Mânere excentrice oțel inoxidabil sablat 04232-12-25413A3X50
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Stainless steel version
Unitatea de vânzare
€31.77
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Mânere excentrice
Materialul
corpului de bază
oțel inoxidabil
Suprafața
corpului de bază
sablat
Materialul
componentei
oțel inoxidabil
A1= lungimea mânerului
108
A= lungimea mânerului
96
B=lățime
33,3
D=filet (inch)
5/16-18
H1=înălțime
28,8
L=lungimea filetului
50
B1
24
Corp bază cheie din oțel
1.4308
Cursă
S
1,5
D1
25
D2
11
Dimensiune
2
Forța de strângere
F
kN
8
Forța manuală
FH
N
350
H
18,3
Tip filet
filet exterior
UNSPSC Code
31162800
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
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material
Stainless steel A1 version:
Handle stainless steel 1.4308 (AISI 304 equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Stainless steel A4 version:
Handle stainless steel 1.4404 (AISI 316L equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404 (AISI 316L equivalent).
Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Thrust washer, black.
Hinge pin and stud bright.
Note
Plastics are subject to creeping under load (retardation).
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
This washer can be mounted between the thrust washer and the contact face.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.