text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 1
tumbled
DIN
DIN 6335
Form
E
Main material
grey cast iron
Surface finish body
tumbled
D1=Outside diameter
40
D=Thread (inch)
5/16-18
H=Height
26
T=bore depth
15
D2
14
H3
14
T1
18
Thread type
internal thread
UNSPSC Code
27112103
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
Description

Material
Fontă gri GJL 200.
Version
Șlefuit neted.
Lucios.
Drawing reference
Forma E: gaură oarbă filetată
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought