text.skipToContent text.skipToNavigation
EN
Choose your language
Denumire
Pârghie de strângere reglabilă
Materialul corpului de bază
plastic
Culoarea corpului de bază
galben rapiță RAL 1021
Materialul componentei
oțel inoxidabil
A1= lungimea mânerului
91,5
A= lungimea mânerului
80
H3=înălțimea mânerului
53,5
L=lungimea filetului
25
X=fiecare (inch)
5/16-18
B
11
D
16
D1
21,5
D2
23
Dimensiune
3
H
37
H1
10
H2
24
H4
58
Număr de dinți
22
Tip filet
filet exterior
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version
Steel parts bright.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought