Clamping lever zinc black 06431-3A41X25
- Pârghia de fixare reprezintă fiabilitate, stabilitate și versatilitate
- Facilitează strângerea și fixarea componentelor individuale și a pieselor complete de mașini
- Domenii de aplicare: Inginerie mecanică, ingineria instalațiilor, reabilitare și tehnologie medicală, industria mobilei
- Culoare: negru mat satinat sau argintiu metalic
- Diferite dimensiuni de filet și lungimi de prindere
Sales unit
€16.19
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
zinc
Main
colour
black
Component
material
stainless steel
A=Handle length
79
H3=handle height
57,5
L=thread length
25
X=thread (inch)
3/8-16
A1
90
D
16
D1
21
D2
22
D3
17
H
37
H1
10
H2
23
H4
61,5
No. of
teeth
22
Size
3
Thread type
external thread
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
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle powder-coated.
Stainless steel bright.
Stainless steel bright.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
Note
Standard colours are:
black satin finish, silver metallic.
black satin finish, silver metallic.
On request
Other male threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.