text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Version 1
with handle
Form
H
Form definition
without transverse hole
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
40
D2=D2 (inch)
16,5
D=bore
0,25
H=Height
31
T=bore depth
10
Colour Cap
black grey RAL 7021
D3
10
H1
13
H2
16
L1
15
Size
1
Thread type
reamed hole
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
Description

Material
Termoplastic, gri închis.
Bucșă din oțel 5.8.
Version
Oțel pasivat albastru.
Drawing reference
Forma H: fără gaură transversală
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought