text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Version 1
with handle
Form
H
Form definition
without transverse hole
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
50
D2=D2 (inch)
18
D=bore
0,25
H=Height
36
T=bore depth
10
Colour Cap
colza yellow RAL 1021
D3
10
H1
15
H2
16
L1
18,5
Size
2
Thread type
reamed hole
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
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Termoplastic, gri închis.
Bucșă din oțel 5.8.
Version
Oțel pasivat albastru.
Drawing reference
Forma H: fără gaură transversală
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem