text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grip rod
Form
A
Form definition
Ball knob
Main material
stainless steel
Surface finish body
bright
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread (inch)
3/8-16
D=diameter
12
L=shaft length
100
D2
32
L1
15
L2
29
Steel code
1.4305
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
Description

Material

Butoane Duroplast PF 31.

Tijă oțel sau oțel inoxidabil 1.4305.

Version
Duroplast negru, foarte lustruit.
Oțel lustruit sau oțel inoxidabil strălucitor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem