text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grip rod
Form
B
Form definition
Oval Knob
Main material
stainless steel
Surface finish body
bright
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread (inch)
5/16-18
D=diameter
10
L=shaft length
65
D2
26
L1
13
L2
70
Steel code
1.4305
UNSPSC Code
31162800
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
Description

Material

Butoane Duroplast PF 31.

Tijă oțel sau oțel inoxidabil 1.4305.

Version
Duroplast negru, foarte lustruit.
Oțel lustruit sau oțel inoxidabil strălucitor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem