Tijă de mâner oțel inoxidabil lucios 06360-16A2X35
- Domenii de aplicare: Inginerie mecanică, fabricarea de scule, industria mobilei, construcții metalice
- Variantă: din oțel sau oțel inoxidabil
- Universal
Sales unit
7,45 €
plus sales tax
Added to your shopping cart
Designation
Grip rod
Form
E
Form definition
Taper grip
Main
material
stainless steel
Surface finish
body
bright
Component
material
thermoset
Surface finish
component
high-gloss polished
Component
colour
black
D1=Thread (inch)
1/4-20
D=diameter
8
L=shaft length
35
D2
17
L1
9
L2
45
Steel code
1.4305
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
Description
Material
Butoane Duroplast PF 31.
Tijă oțel sau oțel inoxidabil 1.4305.
Version
Duroplast negru, foarte lustruit.
Oțel lustruit sau oțel inoxidabil strălucitor.
Oțel lustruit sau oțel inoxidabil strălucitor.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.