text.skipToContent text.skipToNavigation
RO
Choose your Language
Manufacturer article number
VUVS-L25-P53U-MZD-G14-F8-1B2
Designation
Actuation type
Ambient temperature
Breathing opening connection
C-value
Certified awarding point
Coil characteristic value
Control air 12 connection
M5
Control air 14 connection
M5
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Duty cycle
Electrical connection
Exhaust control connection 82
M5
Exhaust control connection 84
M5
Exhaust function
Flow direction
Hand assist actuation
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
VUVS-L25-P53U-MZD-G14-F8-1B2
Manufacturer Item number
575535
Maritime classification
Material information
Max. negative test impulse for 1 signal
Max. positive test impulse at 0 signal
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Oscillation strength
Permission
Permitted voltage oscillations
Piston pusher material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Product weight
Reset mode
Safety rating
Screws material
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Shifting time um
Shock resistance
Structural design
UNSPSC Code
40140000
Valve function
Valve size
WA_NR
assembly position
unlimited
b-value
control medium
Überdeckung
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Other customers also bought