Spring stainless steel 80855-45-070245X550
Sales unit
€255.54
plus sales tax
Added to your shopping cart
Designation
Spring
Main
material
stainless steel
L0=Length
550
D
4,5
Nominal size
70
Spring force
F approx.
(N)
95
Spring stiffness
N/mm
0,246
Spring travel
max.
385
UNSPSC Code
31161543
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
Description
Material
Stainless steel 1.4310.
Version
Bright.
Note
The return spring ensures that the energy chain is held on the robot arm as compactly as possible.
A spring return system for the energy chain is formed in combination with a spring stop and a protector. The protector serves as a fixed point for the spring.
A spring return system helps guide the energy chain on the robot. They enable length compensation for the required energy chain on the manipulator and prevent disruptive hanging loops (loop formation). The aim is to guide the hose bundle as close as possible to the robot. This relieves the energy chain and reduces wear.
A spring return system for the energy chain is formed in combination with a spring stop and a protector. The protector serves as a fixed point for the spring.
A spring return system helps guide the energy chain on the robot. They enable length compensation for the required energy chain on the manipulator and prevent disruptive hanging loops (loop formation). The aim is to guide the hose bundle as close as possible to the robot. This relieves the energy chain and reduces wear.
Accessory
Brackets with spring stop 80855-40.
Swivel arms with spring stop 80855-41.
Protectors 80855-15.
Swivel arms with spring stop 80855-41.
Protectors 80855-15.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.