Push button Built-in version plastic silver 81002-11
- Orificiu de montaj Ø 22,3 mm
- Design plat
- Grad de protecție IP foarte ridicat
- Pentru utilizare cu element de contact
Sales unit
€8.08
plus sales tax
Added to your shopping cart
Designation
Push button
Version 1
Built-in version
Main
material
plastic
Main
colour
silver
Actuation travel mm
3
Connection
type
External contact element
Illuminable
Yes
Installed Ø
22,3
Matching
contact elements
Typ BZ/CT
Protection class
II Protective insulation
Reference number
RRJT
Safety rating
IP65
Tightening torque
Mounting nut
Nm
1,5
Type
RRJ
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
PA12 plastic.
Version
Front frame silver
Note for ordering
Please order push-button cap, labelling tag, contact element and LED separately.
Note
Push button, round type. Various button colours can be displayed using the optionally available button caps (a button cap is required for a neat finish).
The push buttons impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
The IP rating applies to the front part.
Certificates / standards met:
cCSAus, CCC, cURus, CE, UKCA.
The push buttons impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
The IP rating applies to the front part.
Certificates / standards met:
cCSAus, CCC, cURus, CE, UKCA.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Mechanical lifespan: 1,000,000 switching cycles.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Contact elements
Type BZ (81100-05 / 81100-06 / 81100-20 /81100-21).
Type CT (81100-40 / 81100-41).
LED's 81100-90.
Push-button caps 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Type BZ (81100-05 / 81100-06 / 81100-20 /81100-21).
Type CT (81100-40 / 81100-41).
LED's 81100-90.
Push-button caps 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.