text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Plastic.
Conexiuni de contact AgNi, placate cu aur 1,5 µm (nu sunt adecvate pentru lipire manuală).
Version
Conexiune cu conector plat 2,8 x 0,8 mm.
Traductor de contact cu disc elastic.
Note
Contact elements for control and signalling devices. The contact element is a compact, modular unit. It is clipped into the control and signalling device manually, tool-free.

Connection via flat plugs.

Certificates / standards met:
CCC, cCSAus, cURus, DNV.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Application
The application of ”disconnect with small contact gap” (µ) as per EN 61058-1 is regulated by the product standard of the respective end device, which must be observed by the customer (device designer).

Not suitable for 3 position actuators!
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: -30°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought