Forked photoelectric sensor Infrared light aluminium black anodised 83300-01001700
- Robust aluminium housing
- Fork width 10 mm to 220 mm
- Transmitter and receiver in one housing
- Detects the smallest parts
- High IP rating IP67
Unitatea de vânzare
€115.62
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Barieră fotoelectrică tip furcă
Varianta 1
Lumina infraroșie
Materialul
corpului de bază
aluminiu
Culoarea
corpului de bază
eloxat negru
A
8
A1
5
A2
5
Adâncime furcă
T
17
B
10
Clasa de protecție
IP67
Clasa de protecție
III Tensiune foarte joasă de siguranță
Comutarea histerezisului
mm
<0,2
Consum de curent intrinsec
mA
<35
Curent de sarcină
max. mA
200/rezistență la scurtcircuit
Cădere de tensiune
V
<2,5
D
3
Deviație de temperatură
<10%
E
7,5
Frecvența de comutare
kHz
2,5
Ieșire discretă
L
45
L1
55
Lumină de transmisie
Lumina infraroșie
Lățime furcă
W
10
Număr de poli
Cu 3 poli
P
4
Reproductibilitate
mm
<0,01
Rezistența la lumină ambiantă
klx
50
Rezoluție
mm
0,4
S1
6
S2
12
S3
9
Sensibilitate
reglabil
Tensiune de funcționare
V c.c.
10-35
Tipul conexiunii
Conector M8
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descriere
Material
Housing aluminium
Version
Housing black anodised.
Note
Fork photoelectric sensors combine transmitter and receiver in one device and are therefore perfectly aligned with each other. They have a precise visible red or invisible infrared light beam. The fine light beam creates a light spot with a very small diameter over the entire fork width. The sensitivity is adjusted via an integrated potentiometer. This enables the smallest parts, holes, grooves or notches to be detected. If the active light beam between transmitter and receiver is interrupted, the output switches accordingly.
There is a choice between dark switching (NC contact) or light switching (NO contact). Adjustable via a selector switch directly on the unit.
All forked photoelectric sensors are rated IP67. The device is connected via a 3-pole M8x1 plug.
There is a choice between dark switching (NC contact) or light switching (NO contact). Adjustable via a selector switch directly on the unit.
All forked photoelectric sensors are rated IP67. The device is connected via a 3-pole M8x1 plug.
Method of operation
Setting the sensitivity:
- The sensitivity is highest when the potentiometer is turned to the left, very small parts can be detected. The dirt insensitivity is low.
- The sensitivity is lowest when turned to the right, large parts can be detected. The dirt insensitivity is high.
Setting the selctor switch NO/NC
- Turned left = NO (normally open)
- Turned right = NC (normally closed)
- The sensitivity is highest when the potentiometer is turned to the left, very small parts can be detected. The dirt insensitivity is low.
- The sensitivity is lowest when turned to the right, large parts can be detected. The dirt insensitivity is high.
Setting the selctor switch NO/NC
- Turned left = NO (normally open)
- Turned right = NC (normally closed)
Application
This product is not suited as a sensor for the protection of persons.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.