Material
Plastic
Version
Housing light grey.
Show more
Show less
Description
Product description
The plastic outlet filters for filter ventilators ensure reliable ventilation and protect the electrical components inside from dust and dirt. These filter elements ensure optimum air circulation when used in conjunction with the plastic filter ventilator for switchboxes (84090). Their compact design enable easy installation and ensure efficient heat dissipation in industrial applications.
Material
Plastic
Version
Housing light grey.
Note
These plastic outlet filters for filter ventilators are used on the outlet side of switchbox ventilation systems and must be used together with the plastic filter ventilators for switchboxes (84090). The filter medium protects against dust and dirt. It should be checked regularly for dirt and replaced if necessary. To ensure optimum performance, the correct installation position, appropriate dimensioning and environmental conditions for the application must be taken into account.
Technical Data
The technical details and the user manual are available from the downloads section.
Temperature range
-20 °C to +65 °C.
Accessory
84090 Plastic filter ventilator for switchboxes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.