- Montare rapidă, fără unelte
- Schimbarea rapidă a straturilor filtrante prin intermediul grilajului rabatabil
- Formă constructivă plată, care ocupă puțin spațiu
Description
Product description
These plastic filter ventilators for switchboxes ensure highly efficient cooling of the switchbox with IP54 rating. The practical click-in mechanism enables the housing to be fitted tool-free from the outside. The extremely slim design saves space, whilst the practical hinged grille permits quick, tool-free filter mat replacement – ensuring optimum, long-lasting protection for sensitive electronics.
Material
Plastic
Version
Housing light grey.
Note
These plastic filter ventilators for switchboxes must be fitted in accordance with the intended airflow direction and must be used with suitable plastic outlet filters for filter ventilators (84090-01). For an optimum cooling performance, the installation position, air flow rate and ambient conditions must be taken into account. The filter pad should be checked regularly and cleaned or replaced when dirty. Before commissioning, the voltage and electrical connection details must be checked.
Technical Data
The technical details and the user manual are available from the downloads section.
Temperature range
-20 °C to +65 °C.
Accessory
84090-01 Plastic outlet filter for filter ventilators.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.