text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mounting set
Version 1
for linear actuator
Version 2
type E
Form
A
Main material
stainless steel
B=Width
68
H=Height
47,4
L=Length
57,6
Type E=Outside diameter
40
B1
31
B2
12
B3
54
B4
22
D
M5
D1
6,4
D2
5
D3
10,4
L1
23
L3
52,5
L4
20,9
T
3
T1
3
UNSPSC Code
31251511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Torque arm stainless steel
Mounting adapter stainless steel.
Note
The mounting sets are required to connect the actuators 85000-50 to the linear actuators 29105, the double-tube linear actuators 21250 and 21250-01 or the square linear actuator 29104.
Accessory
Stainless steel or aluminium actuators for linear actuators 85000-50.
Linear actuator 29105.
Stainless steel linear actuators 29105.
Double-tube linear actuators 21250.
Double-tube linear actuator with mounting bracket 21250-01.
Aluminium square linear actuators 29104.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem