text.skipToContent text.skipToNavigation
RO
Choose your Language

33000

Descoperiți gama de produse norelem

norelem measures – 33000

   

Product group 33000 from norelem consists of four categories: 

   

  • Dial gauge holders 
  • Inserts for dial gauges 
  • Deflection dial gauge holders 
  • Measurement technology accessories 

Dial gauge holders

Dial gauge holders are sometimes called gauge holders. These are tools that are used to attach and position dial gauges or measuring calipers. Dial gauge holders are used to hold the metrology instruments in a stable and precise position while measurements are carried out. The measurements are usually carried out on various workpieces, machine components or parts. 

Dial gauge holders are used in various fields, particularly in industrial manufacturing, quality control and machine construction. They are indispensable wherever precise measurements of lengths, diameters, planarity, concentricity or other parameters need to be carried out. Deviations, tolerances or irregularities can be detected quickly and accurately using the dial gauge holders. 

The dial gauge holder is fastened to a workbench, measuring fixture or machine and enables the user to fasten the dial gauge in the desired position. The stable mounting minimises the risk of movements or vibrations that could affect the accuracy of the measurements. 

The "dial gauge holder" product family in the norelem range includes the following products: 

Various types of dial gauge holders are available. Whether a dial gauge holder for a measuring frame, sliding dial gauge holders, short or long dial gauge holders, with a thread with a smooth shaft. The norelem range leaves nothing to be desired!  

        

Inserts for dial gauges

Inserts for dial gauges are accessories that have been specially developed for dial gauges or measuring calipers. They are used to extend the functions of the metrology instruments and adapt them to specific measuring tasks or to different measuring requirements. By using suitable inserts, precise measurements can be carried out on a range of surfaces, forms and geometries. 

There are different types of inserts for dial gauges that can be used depending on requirements and measurement purposes.  

The following types of inserts for dial gauges are available in the norelem range: 

      

Probes

Also known as styli, are interchangeable tips or attachments that are attached to the dial gauge. The probe is used to establish contact between the dial gauge and the object to be measured. Probes enable precise and reliable measurement on different surfaces or geometries. They are available in various sizes (lengths from 63 mm to 250 mm) and forms.  

      

Extension pieces

Extension pieces are accessories that enable the reach of the dial gauge to be extended. They are used when measurements have to be carried out in hard-to-reach places or deep recesses. 

         

Probe insert

A probe insert is a special attachment that is used to measure individual components, parts or other objects. There are many different probe inserts, such as the depth measuring tip.  

It is ideal for measuring bores, slots or other deep recesses. The depth measuring tip has a slim form and makes it possible to insert the dial gauge into narrow areas in order to carry out accurate depth measurements. 

norelem has the following probe inserts in its range 

             

Deflection dial gauge holders

Deflection dial gauge holders are sometimes called deflection joints for dial gauges. They are special holders that are used to position dial gauges at a certain angle or in areas that are difficult to access. They enable measurements to be taken in places that would not be accessible using a conventional straight dial gauge holder. This enables them to take precise measurements on various workpieces, parts or machine components and ensure that the required specifications are met. 

Deflection dial gauge holders are used in various fields, particularly in industrial manufacturing, quality control and machine construction.    

norelem has dial gauge holders made of aluminium or steel with deflection options of 90° and 180°. 

The dial gauge holders are also available with a thread or bore. 

          

Measurement technology accessories

In metrology, the correct accessories are crucial for achieving accurate measurement results and increasing the efficiency of the measurement process. norelem offers a wide range of accessories that have been specially developed for various measuring instruments such as dial gauges, calipers, precision protractors and depth gauges. 

The accessories are designed to optimise metrology instruments, extend their functions and enable precise measurements. 

norelem's wide range of products enables users to customise their metrology instruments to meet specific requirements. In addition to holders, jaws, spacers and spring clamps, the range also includes measuring elements, measuring fixtures and needle supports. 

The products are made from high-quality materials such as aluminium, stainless steel, brass, steel and heat-treatable steel. The range of measurement technology accessories from norelem is characterised by high-quality materials, solid design and precise manufacturing. The accessories are durable, reliable and guarantee high measuring precision.