text.skipToContent
text.skipToNavigation
EN
Choose your language
Romanian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
10000
Profile Type B
Pull handles, arched pull handles, tubular handles, Type B
Pull handles, arched pull handles, tubular handles, Type B
Designation
Arched pull handle
Pull handle
Tubular handle
Main material
aluminium
thermoplastic
A
100
112
114
120
128
140
150
160
180
198
200
250
300
350
400
500
600
D
5,5
6,5
6,6
8,5
8,8
9
M5x20
M8x20
M8x25
M8x30
Load capacity N
500
1000
Filter
entries / page
7
of 7 entries
Added to your shopping cart
Filter
entries / page
7
of 7 entries
Other customers also bought
Filter
Designation
Arched pull handle
Pull handle
Tubular handle
Main material
aluminium
thermoplastic
A
100
112
114
120
128
140
150
160
180
198
200
250
300
350
400
500
600
D
5,5
6,5
6,6
8,5
8,8
9
M5x20
M8x20
M8x25
M8x30
Load capacity N
500
1000
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!