Aluminium profile 10140-083030X6000
- For general structures
- Compatible with all common profile systems
- Scratchproof and corrosion protected
- Modular variety thanks to extensive accessories
- Artificially aged
Sales unit
€86.97
plus sales tax
Added to your shopping cart
Designation
Aluminium profile
Version 2
Type B
B=Width
30
H=Height
30
L=Length
6000
F1 max.
kN
6
Profile
30x30
Slot
width
8
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general constructions.
On request
Mitre cuts 15°, 30° and 45°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.