Aluminium profile 10160-104545X5000
- Pentru construcții generale
- Compatibil cu sisteme de profil comune
- Rezistent la zgârieturi și anticoroziune
- Versatilitate modulară datorită accesoriilor extinse
- Tratat termic
Sales unit
145,50 €
plus sales tax
Added to your shopping cart
Designation
Aluminium profile
Version 2
Type B
B=Width
45
H=Height
45
L=Length
5000
F1 max.
kN
12
Profile
45x45
Slot
width
10
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminiu EN AW-6063 T66 (AlMgSi0,5 F25).
Version
termorezistent, anodizat în culori naturale.
Note
Profil din aluminiu pentru construcții generale.
On request
Mitre cuts 15°, 30° and 45°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.