text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Aluminium profile
Version 2
Type B
B=Width
90
H=Height
90
L=Length
6000
F1 max. kN
18
Profile
90x90
Slot width
10
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminiu EN AW-6063 T66 (AlMgSi0,5 F25).
Version
termorezistent, anodizat în culori naturale.
Note
Profil din aluminiu pentru construcții generale.
On request
Tăieturi de mitră 15°, 30° și 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought