Indexing plunger premium with locking slot stainless steel hardened, ground and bright 03089-404206
- Higher processing requirements
- Centring on the threaded sleeve for positioning accuracy
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
Unitatea de vânzare
€33.38
plus TVA.
Adăugat la coșul de cumpărături
Denumire
Bloț de blocare premium
Varianta 1
cu canelură de blocare
Varianta 2
cu știft de blocare cilindric
Formă
D
Materialul
corpului de bază
oțel inoxidabil
Suprafața
corpului de bază
întărit, șlefuit și gol
Materialul
componentei
termoplastic
Culoarea
componentei
negru-gri RAL 7021
D1 = fir
M12x1,5
D=diametrul șurubului
6
L=lungime
51,7
Corp bază cheie din oțel
1.4034
Cursă
S
6
D2
25
D3
10
D4
8,5
D5
8,5 -0,01/-0,03
Dimensiune
2
F x 30°
1,8
Forța arcului
la sfârșit
F2 aprox. N
14
Forța arcului
la început
F1 aprox. N
6
L1
20
L2
8
L3
17
L4
3
Piuliță de blocare
cu contrapiuliță
SW1
14
SW2
19
UNSPSC Code
31162800
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
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Note
When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
On request
Special versions.
Accessory
Matching cylindrical bush 03089.
Locknut 07212-….
Locknut 07212-….
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.