text.skipToContent text.skipToNavigation
RO
Choose your Language
Denumire
Pârghie de strângere reglabilă
Materialul corpului de bază
Termoplast de înaltă performanță
Culoarea corpului de bază
gri deschis RAL 7035
Materialul componentei
oțel inoxidabil
Componenta suprafeței
lucios
A1= lungimea mânerului
74,8
A= lungimea mânerului
65,2
H3=înălțimea mânerului
42,6
L=lungimea filetului
15
X=fiecare
M8
B
10,5
D
13,5
D1
18,5
D2
19,1
Dimensiune
2
H
28,5
H1
6,5
H2
18,6
H4
47,1
Număr de dinți
20
Tip filet
filet exterior
UNSPSC Code
31161600
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
The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Method of operation
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
Application
Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages
Good chemical and corrosion resistance.
Seven colour variants.
On request
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference
1) flat point DIN EN ISO 4753
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Other customers also bought