text.skipToContent text.skipToNavigation
RO
Choose your Language
Denumire
Pârghie de strângere reglabilă
Materialul corpului de bază
Termoplast de înaltă performanță
Culoarea corpului de bază
albastru trafic RAL 5017
Materialul componentei
oțel
Componenta suprafeței
pasivat albastru
A1= lungimea mânerului
110,3
A= lungimea mânerului
96,8
H3=înălțimea mânerului
62,4
L=lungimea filetului
70
X=fiecare
M12
B
14,1
D
19
D1
26,2
D2
27,1
Dimensiune
4
H
43,1
H1
10
H2
27,8
H4
68,1
Număr de dinți
24
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
The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material
High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version
Steel parts blue-passivated.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Method of operation
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
Application
Machine, equipment and plant construction, rehabilitation sector.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages
Seven colour variants.
On request
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference
1) flat point DIN EN ISO 4753
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Other customers also bought