text.skipToContent text.skipToNavigation
RO
Choose your Language

08000

Cele mai cumpărate

Deseori vizualizate împreună cu produsele din coșul tău

norelem positions – 08000

        
The norelem product group 08000 is divided into two categories:

  • Drilling jigs
  • Drill bushes

Drilling jigs

With 18 product families, the drilling jigs category is the largest in group 08000 of norelem's flexible standard component system.

The range contains a variety of drilling jigs for working metal, plastics and wood. It includes the following products, among others:

Drilling jigs are an important component in industrial production. They are used in many different applications to drill holes in various materials.

The main task of drilling jigs is to clamp, position or support workpieces correctly. In addition, drilling jigs are responsible for controlling the machining tools.

As the drilling jig determines the tolerance of the holes in the workpiece, it is essential that the drilling jig is manufactured correctly. Drilling jigs from norelem are robust and durable. They are made of high-quality materials and can be used with a wide variety of tools, including milling cutters, taps and reamers. The drilling jigs can also be used in difficult conditions, for example where there is a lack of space.

       

Drill bushes

Drill bushes can be found in many industrial applications such as mechanical engineering, the automotive industry and electronics. They are used to ensure perfect guidance of workpieces. The workpiece can be a machine part, a drill or another work tool. The drill bush forms the tube into which the drill can be inserted with a snug fit. The use of drill bushes can make the drilling process easier. Further advantages of drill bushes can be:

  • There is no need to size the hole (measuring, marking out, etc.)
  • The drilling angle is always the same and the hole is precise
  • The quality standard is achieved reliably

norelem offers a wide range of drill bushes that are suitable for various applications. The drill bushes are made of high-quality materials, subdivided as follows:

The material of the base body ensures long durability even in environments with various external influences such as heat, cold or high loads.

The drill bushes are available with an internal diameter of 2.5 mm up to 12.5 mm.