text.skipToContent text.skipToNavigation
RO
Choose your Language
Designation
Worm wheel
Product type
right-hand
Main material
brass
A=Centre distance
31
D2=pitch circle diameter
45,2
D4
48,8
Module
1,5
Output torque T2 (Nm) mineral grease
10,3
Output torque T2 (Nm) mineral oil
12,4
Output torque T2 (Nm) synthetic oil
15,4
Pitch angle
5° 7
Transmission ratio
30:1
UNSPSC Code
31161604
Z2
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
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear set consists of a worm screw and the worm wheel. Suitable for constructing worm gears with an axis angle of 90°. With a worm gear drive, very high slow ratios can be realised with just one stage.

The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.

The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.

Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.

Drawing reference
1) ground
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Descoperiți gama de produse norelem