Worm steel case-hardened 22500-401060
- Potrivit pentru funcționare continuă la turații mari și cupluri mari
- Unghi de acțiune 15 grade
- Pentru producția de angrenaje cu melc cu un unghi al arborelui de 90°
- Melc întărit și șlefuit
- gata de instalare
Sales unit
50,51 €
plus sales tax
Added to your shopping cart
Designation
Worm
Product type
right-hand
Main
material
steel
Surface finish
body
case-hardened
D1=Pitch circle diameter
25,92
D3
27,72
Module
0,9
Output torque T2
(Nm)
mineral grease
19,3
Output torque T2
(Nm)
mineral oil
23,1
Output torque T2
(Nm)
synthetic oil
28,9
Pitch angle
1° 59
UNSPSC Code
31161603
Z1
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear set consists of a worm screw and the worm wheel. Suitable for constructing worm gears with an axis angle of 90°. With a worm gear drive, very high slow ratios can be realised with just one stage.
The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.
The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.
Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.
The toothing has a K flank form. The engagement angle is 15°. The worm gear sets are pre-drilled.
The specified output torques T2 are permissible output torques on the worm wheel. These apply for an input speed of 2,800 rpm for the worm screw.
Worm gear set 22500-351002 / 22500-352002 is only available with polished (smoothed) worm profile, engagement angle 20° and wheel with helical gearing.
Drawing reference
1) ground
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.