text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toothed pulley
Version 2
for taper bush 1610
ISO
1940
Form
D
Main material
grey cast iron
Surface finish body
phosphated
B=Width
28
BW=Belt width
20
D=diameter
91,67
N=No. of teeth
36
P=Profile
HTD 8M
D3
90,3
D4 max.
98
D5
68
L
25
UNSPSC Code
31161609
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
Description

Material
Cast Iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem