Toothed pulley grey cast iron phosphated 22005-0830056
- Profil HTD standard
- Dantură semicirculară cu pas metric
- Alezaj conic pentru bucșe de fixare conice
Sales unit
44,77 €
plus sales tax
Added to your shopping cart
Designation
Toothed pulley
Version 2
for taper bush 2012
ISO
1940
Form
B
Main
material
grey cast iron
Surface finish
body
phosphated
B=Width
38
BW=Belt width
30
D=diameter
142,6
N=No. of teeth
56
P=Profile
HTD 8M
D3
141,23
D4
max.
150
D5
118
L
32
UNSPSC Code
31161609
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
Description
Material
Cast Iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.