Toothed pulley steel phosphated 22004-052530
- Profil HTD standard
- Dantură semicirculară cu pas metric
Sales unit
€16.47
plus sales tax
Added to your shopping cart
Designation
Toothed pulley
Form
A
Main
material
steel
Surface finish
body
phosphated
B=Width
30
BW=Belt width
25
D=diameter
47,75
N=No. of teeth
30
P=Profile
HTD 5M
D1
max.
35
D2
max.
8
D3
46,61
D4
max.
51
L
38
UNSPSC Code
31161609
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
Description
Material
Steel.
Version
Phosphated
Note
Standard HTD profile with metric graduation (semicircular toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
To reduce weight, the toothed belt pulleys may have a recess on one face.
To reduce weight, the toothed belt pulleys may have a recess on one face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.