Chain clamp steel black galvanised and painted 22281-52-2102
- Funcționare lină a lanțului
- Reglare ulterioară automată
- Compensarea lungimii lanțului
- Pentru spații strâmte
- Reducerea uzurii la articulațiile lanțului
Sales unit
180,73 €
plus sales tax
Added to your shopping cart
Designation
Chain clamp
Form
B
Form definition
elliptical profile
Main
material
steel
Surface finish
body
galvanised and painted
Main
colour
black
Component
material
polythene
A
23
B
32
Clamping
travel
L2
40
Clamping force
both springs released
(N)
190-96
Clamping force
left spring released
(N)
58-32
Clamping force
right spring released
(N)
132-60
Division inches
5/8X3/8
ISO No.
10 B-2
Matching
angle bracket
22281-90-29900
Size
TS-EP
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Version
Housing galvanised and painted black.
Note
Ready-to-install chain tensioner for low-noise, low-wear running of ISO 606 roller chains. The TS chain tensioner is used when there is insufficient space for a conventional tensioning system. Space required under the chain is just 40 mm.
Two different versions are available:
Form A: with arched profile.
Form B: with elliptical profile (if one side wears down, the slide can simply be turned over and the other side used).
The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Two different versions are available:
Form A: with arched profile.
Form B: with elliptical profile (if one side wears down, the slide can simply be turned over and the other side used).
The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Temperature range
-20 °C to +60 °C (briefly up to +80 °C).
Assembly
The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
Accessory
Angle brackets 22281-90.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.